??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22691.0222 Pin
HELP_VARIABLE
Company
Halder
Description
EH 22691. - Pin with female thread, body made of plastic (PEEK), plain surface
Bill of material
22691.0222 Pin
BESTNR
Ref. No.
22691.0222
AUS
Version
with female thread, body made of plastic (PEEK), plain surface
H
±0.1
15 mm
D1
Thread
M 8
D2
17 mm
D3
19.0 mm
T
9 mm
SW1
17 mm
BB
Load capacity for static load max.
2.1 kN
ANZ
Starting torque
10 Nm
TEMPMIN
Temperature min.
-60 °C
TEMPMAX
Temperature max.
250 °C
G
Weight
7 g
Embedded user actions